Product Specifications
Material
Aluminum
Finish
Plain
Weight of Item (g)
630
Length or Depth of Item when closed (mm)
1200
Length or Depth of Item when closed (in)
47.25
Height of Item (mm)
15
Height of Item (in)
0.625
Width of Item (mm)
40
Width of Item (in)
1.625
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files