Your current region is the U.S.A.. If this is incorrect, please click here to change your location Click here to accept and close.

Unique Sliding Door Systems

Flush Sliding Doors

Features two way damper to avoid slamming open or closed. Easy installation and excellent performance. Designed to close flush against surrounding walls, providing clean appearance.

  • UNIQUE MOVEMENT:  Recesses in, and then slides sideways.
  • CLEAN APPEARANCE: No floor tracks required on MFU-System.

  • DURABILITY: High durability, passed 100,000 open/close cycle test (private).

No handle is needed on the door front for opening. Learn more about the MFU1200-40-L.

“I love this product so much!”

Leave a Reply

Your email address will not be published. Required fields are marked *

Select the fields to be shown. Others will be hidden. Drag and drop to rearrange the order.
  • Image
  • SKU
  • Rating
  • Price
  • Stock
  • Availability
  • Description
  • Content
  • Weight
  • Dimensions
  • Additional information
  • Attributes
  • Custom attributes
  • Custom fields
Click outside to hide the compare bar
Compare
Back to Top To Top