Your current region is the U.S.A.. If this is incorrect, please click here to change your location Click here to accept and close.

The Multi-Roller Linear Guide with the X-Factor

ELEVATE YOUR PERFORMANCE with the MLGX Multi-Roller Linear Guide. Its unique “Dual-X design” features 45°angled roller bearings that create consistent contact with the rail, ensuring smooth and stable motion even when operating under a moment load. It can also be mounted in various orientations while maintaining its level of performance.

The unique structure “Dual X” is Designed to facilitate reliable movement in any direction. Rollers are located at two different angles to resist both horizontal and vertical loads.

 

 

 

 

 

Smoothly facilitates up to 27 lbs (120 N) even if the load is applied vertically or horizontally. Maintains its smooth and consistent movement even when a moment load occurs.

 

 

 

 

 

The guide block is preloaded to significantly reduce rattling.

 

 

 

 

 

 

MULTI-ROLLER LINEAR GUIDE BLOCK

 

 

 

 

 

 

Item No.  Load Capacity Weight (g)
MLGX-25C-8 17.7 lbs – 44.9 lbs 39

MULTI-ROLLER LINEAR GUIDE BLOCK

 

Item No.  Length Number of Holes Weight (g)
MLGX25-200S 7-7/8″ (200 mm) 4 86
MLGX25-300S 11-13/16″ (300 mm) 6 130
MLGX25-400S 15-3/4″ (400 mm) 8 173
MLGX25-600S 23-5/8″ (600 mm) 12 258
MLGX25-800S 31-1/2″ (800 mm) 16 344
MLGX25-1000S 39-3/8″ (1000 mm) 20 430
MLGX25-1200S 47-1/4″ (1200 mm) 24 516

 

Select the fields to be shown. Others will be hidden. Drag and drop to rearrange the order.
  • Image
  • SKU
  • Rating
  • Price
  • Stock
  • Availability
  • Description
  • Content
  • Weight
  • Dimensions
  • Additional information
  • Attributes
  • Custom attributes
  • Custom fields
Click outside to hide the compare bar
Compare
Back to Top To Top