May 15th, 2019 – Carson, Calif. . Bring out the shine in your next project with the new line of Multi-purpose lids from Sugatsune America. Designed for a variety of unique industries including hospitality, residential and commercial applications. These high-end hardware pieces will bring out the “Wow” factor designers and architects are looking for.
Known for their stainless-steel products, Sugatsune manufactured these lids with the intent of bringing something new to the industry. Available in smaller and larger openings many designers have loved the versatility that comes with such small lids making it great for spaces where less waste is preferred.
For more information or to explore our line of 6,000 premium hardware innovations visit our website at www.sugatsune.com
About Sugatsune America, Inc.
With a heritage dating back to 1930 and established in 1982, Sugatsune America Inc. is ISO 9001 certified and has a rich tradition of manufacturing and distributing Japanese quality hardware, designed around universal design. Sugatsune America stocks over 6,000 unique parts in the U.S. to provide the highest level of service. LAMP® is a registered trademark of Sugatsune Kogyo, Inc. For more information, visit www.sugatsune.com. Connect with Sugatsune America via Facebook (facebook.com/sugatsune), Instagram (instagram.com/sugatsuneamerica) and Twitter (twitter.com/sugatsune)
North American Headquarters:
18101 Savarona Way
Carson, CA 90746
Tel: 310.329.6373, 800.562.5267 (USA only)
Email: sales@sugatsune.com
Chicago Showroom / Sales Office:
121 W. Wacker Drive #1007
Chicago, IL 60601
Tel: 312.461.1081
Email: chicagoshowroom@sugatsune.com