Sugatsune @ KBIS 2023

Posted On Dec 8th 2022

Sugatsune @ KBIS 2023

Source the latest product innovations from leading kitchen and bath brands.

The Kitchen & Bath Industry Show (KBIS) is the North America’s largest trade show dedicated to all aspects of kitchen and bath design. KBIS, in conjunction with the National Kitchen & Bath Association (NKBA), is an inspiring, interactive platform that showcases the latest industry products, trends and technologies from hundreds of exhibitors.

Together, we set the course for our industry. Trends are established. Products are launched. People are discovered. And businesses are fueled! KBIS is the place where the global residential design and construction community meets in-person and for the year ahead. Join us January 31-February 2, 2023 in Las Vegas.

Sugatsune Virtual Showroom:

Sugatsune (Sue-got-sue-neh) was founded to create hardware solutions of unparalleled quality with the core value of being original. Since 1930, Sugatsune has been inspiring architects, designers, and industrial engineers by providing uniquely designed and precision-engineered hardware products that create convenience and satisfaction for people.

KBIS Digital Booklet:

Featured Products:

The awaited Concealed Hinge for Thick Cladding, our HES3D W190 model, comes in different finishes for a nice aesthetic look and feel. with a remarkable 3 hours UL rating, 3 way adjustment, cover caps and lift-off features that make installation easier and provides a perfect fit.

LADH Series Counter Lift-Assist with Damper

An amazing system that makes heavy counters easy to lift, stops open and holds at 95°, features a slim design and adjustable soft-close mechanism. The LADH- System comes in two strengths to meet your needs.

Flush Sliding Door System MFU1200

The Unique MFU1200, Flush Sliding Door System. At Sugatsune, our engineers strived to achieve a luxury aesthetic with this System while obtaining that high-end quality everyone will want to show off in their home. Not only does the two-way soft close offer an excellent safety precaution, but it’s a solution for any of those tight spaces or narrow hallways where you don’t have room for a typical swinging door. This system can hold doors weighing up to 154 lbs (70 kg) with a door height max. of 106-5/16” (2700 mm) and width max. of 47-1/4” (1200 mm). This is a great solution for wine cellar doors, collection display closets, walk-in closet entryways or a room that is unique to every individual.

Aileron Lift Assist System

The Aileron is a lid stay that offers more than one function: free stop, soft-close and even lift assist to aid in the opening of your lid. Offered in a top opening (toy box) and an upward opening, the Aileron system is a definite must have. This system also has an easy installation: simply install the Olympia cup hinge, then place and screw on the Aileron lid stay.

LIN-X450 Lateral Opening Door System

With a small footprint in the cabinet, the LIN-X450 is ideal for storing electronics behind foyer, bedroom or living room doors. Conceal spices, dinnerware, or jars behind smaller kitchen doors. Hard to reach kitchen products in corner units become accessible with lateral opening systems installed at the corner.
Share This Post