May 15th, 2019 – Carson, Calif. . Protect your doors from future warping with Sugatsune’s new door straighteners. They are available to install recessed or concealed and can be used in hollow wood panel applications and recommended for assembly under the cover of wood veneers.
For more information or to explore our line of 6,000 premium hardware innovations visit our website at www.sugatsune.com
About Sugatsune America, Inc.
With a heritage dating back to 1930 and established in 1982, Sugatsune America Inc. is ISO 9001 certified and has a rich tradition of manufacturing and distributing Japanese quality hardware, designed around universal design. Sugatsune America stocks over 6,000 unique parts in the U.S. to provide the highest level of service. LAMP® is a registered trademark of Sugatsune Kogyo, Inc. For more information, visit www.sugatsune.com. Connect with Sugatsune America via Facebook (facebook.com/sugatsune), Instagram (instagram.com/sugatsuneamerica) and Twitter (twitter.com/sugatsune)
North American Headquarters:
18101 Savarona Way
Carson, CA 90746
Tel: 310.329.6373, 800.562.5267 (USA only)
Email: sales@sugatsune.com
Chicago Showroom / Sales Office:
121 W. Wacker Drive #1007
Chicago, IL 60601
Tel: 312.461.1081
Email: chicagoshowroom@sugatsune.com