Contact us at Sales@sugatsune.com or (800)-562-5267. *If you are calling from Canada, please call at 514-312-5267.

Soft Down Lid Stays-Flap Stays

EZS-ELAN 

Good Design Award winning lift up door hinge stay comes with integrated hinge and lid stay function. The lid stay does not get in the way when installing shelves because the stay is attached flush to the bottom face of the cabinet top panel.

  • Lift-assist mechanism for extra light-opening
  • Damper equipped for soft & silent closing at the end
  • Door stays anywhere in the range of about 30 ° to 70 °
  • Door closes softly between 0 ° to about 20 °.
  • Butt hinges or piano hinges are not required.
  • Snap-on door installation: Just align the ends of the top panel and the side panel.
  • Door height adjustable
  • Door size:
    Door weight:5~12.5kg(11~27.5lbs)
    Door height:500~750mm(19-43/64"'~29-17/32")
    Door width: Max. 1200mm(47-15/64")




Please feel free to send us an email (sales@sugatsune.com) if you have any questions about EZS-ELAN.


ROHS Mark

    Product you may be interested in

    subscribe to our newsletter