Contact us at Sales@sugatsune.com or (800)-562-5267. *If you are calling from Canada, please call at 514-312-5267.

COMPACT SOFT-DOWN STAY

Soft Down Lid Stays-Flap Stays

CSD-10-TV-WT 

  • Soft-down stay for DOWNWARD-OPENING FLAP DOOR with piano, butt, or drop hinge (SDH-001)
  • Easy to install by aligning the body to the edge of a cabinet.
  • Designed for smaller cabinet doors in media centers or TV consoles.
  • Opening speed adjustable. The adjustment screw located on back for clean appearance.
  • Holds lid in closed position.
  • Non-handed.
  • Black Version Available.
  • Torque Calculation:
  • Torque = Door height × 1/2 × Door Weight
  • L-Type (Light Duty): 10.2~20.4 kg·cm (8.8~17.7 lbs·in/each)
  • M-Type (Medium Duty): 20.4~30.6 kg·cm (17.7~26.6 lbs·in/each)
  • H-Type (Heavy Duty): 30.6~40.8 kg·cm (26.6~35.4 lbs·in/each)



  • Please feel free to send us an email (sales@sugatsune.com) if you have any questions about CSD-10-TV-WT.


    Certain CAD files are not available for download, please contact support@sugatsune.com and we can email it to you.

      Product you may be interested in

      subscribe to our newsletter