Contact us at Sales@sugatsune.com or (800)-562-5267. *If you are calling from Canada, please call at 310-329-6373.

HALF OVERLAY GLASS DOOR HINGE

Glass Door Hinges

GH-34/8/S-P 

Hinge for glass/acrylic doors
Half overlay
Material: Stainless Steel body, Aluminum cap
Finish: Plain
Door thickness: 4~6 mm
Door Size: Max. W450 x H700 mm (W17-3/4" x H27-9/16")
Door Weight: Max. 4 kg/pr (8.8 lbs/pr)
Screws not included.




Please feel free to send us an email (sales@sugatsune.com) if you have any questions about GH-34/8/S-P.


NSF componentROHS Mark
    Schematic Spec Sheet

    Literature & Installation sheets

    Product you may be interested in

    subscribe to our newsletter