Contact us at or (800)-562-5267. *If you are calling from Canada, please call at 310-329-6373.


Glass Door Hinges


Hinge for glass/acrylic doors
Material: Stainless steel body, Aluminum cap
Finish: Plain
Door thickness: 4~6 mm
Door Size: Max. W450 x H700 mm (W17-3/4" x H27-9/16")
Door Weight: Max. 4 kg/pr (8.8 lbs/pr)
Screws not included.

Please feel free to send us an email ( if you have any questions about GH-34/0/S-P.

NSF component ROHS Mark

For information on pricing and purchase, please contact our distributors.

Schematic Spec Sheet

Literature & Installation sheets

Product you may be interested in

subscribe to our newsletter