Contact us at Sales@sugatsune.com or (800)-562-5267. *If you are calling from Canada, please call at 310-329-6373.
Material: Brass
Finish: Polished Brass (PB), Satin Nickel (SN), Chrome (CR)
Double pivot hinge with 180 degree opening
Door Size: Max. W450 x H700 x 21 mm (W17-3/4" x H27-9/16" x t53/64")
Door Weight: Max. 4 kg/pr (8.8 lbs/pr)
Creates a flush surface when hinge is recessed into a tabletop, tray, etc.
For information on pricing and purchase, please contact our distributors.
Literature & Installation sheets