Contact us at Sales@sugatsune.com or (800)-562-5267. *If you are calling from Canada, please call at 310-329-6373.

European Cabinet Hinges

J95-24/16T,J95-C24/16T 

  • Heavy Duty Concealed Cabinet Hinge Overlay
  • Overlay distance from 20 ~ 25mm
  • Load capacity: 25 kg (55Ibs) / 2pcs, 40kg (88lbs) / 3pcs.
  • Maximum door width: 800mm (31-1/2") / 2pcs,900mm (35-7/16") / 3pcs.
  • Clip on type for easy installation.
  • 3-way adjustment with door installed.
  • Requires 6 M5 or equivalent (US#10) screws: 2 pcs for each hinge, and 4 pcs for each mounting plate.
  • Optional: J95SC-16GR Hinge cover similar to (J95SC-25GR) and Mounting plate cover (J95ZC-GR) available.
  • Optional GH-J95 cover/face plate for glass door available


Please feel free to send us an email (sales@sugatsune.com) if you have any questions about J95-24/16T,J95-C24/16T.


NSF component ROHS Mark

Certain CAD files are not available for download, please contact support@sugatsune.com and we can email it to you.

Schematic Spec Sheet

Literature & Installation sheets

Product you may be interested in

subscribe to our newsletter