Contact us at Sales@sugatsune.com or (800)-562-5267. *If you are calling from Canada, please call at 310-329-6373.

3 WAY ADJUSTABLE CONCEALED HINGE

Concealed Hinges

R3D-110 

  • Hidden door or invisible door applications.
  • Easy hinge adjustment function allows for vertical, horizontal and depth adjustment after the hinge is installed.
  • Enables the door to open 180° and be adjusted in three directions leaving the door with a seamless look.
  • Can be used anywhere from 2-4 pieces depending on door width and weight.
  • No bottom track required for residential light/medium duty applications.
  • Min. Door Thickness:1-9/16
  • Max. Door Width: 39-3/8
  • Max. Door Weight: 158 lbs(with 2 hinges)
  • Finish: Silver
  • Passed 200,000 Open/Close Cycles
  • Handed Left or Right


Please feel free to send us an email (sales@sugatsune.com) if you have any questions about R3D-110.

*Certain CAD files are not available for download, please contact customerservice@sugatsune.com and we can email it to you.

Product you may be interested in

subscribe to our newsletter