Contact us at Sales@sugatsune.com or (800)-562-5267. *If you are calling from Canada, please call at 514-312-5267.

CONCEALED DOOR HINGE

Concealed Hinges

HES-3038BK 

Designed to be completely hidden from the outside when the door is closed, allowing the continuity in a room and door.

Material: Main Body/Arm-Brass
Door weight: Max 99 lbs. (45kg) / 3 pcs
Door thickness: Min. 1-8/16" (36mm)
Suitable door size: H 78-3/4" x W 35-7/16" (H 2000mm x W 900mm)
Successfully passed 200,000 open/close private cycle tests.
Finish: Main Body-Polished Brass (PB), Satin Chrome (SC)Supplied with screws (5x26)




Please feel free to send us an email (sales@sugatsune.com) if you have any questions about HES-3038BK.


    Schematic Spec Sheet

    Literature & Installation sheets

    Product you may be interested in

    subscribe to our newsletter