Contact us at Sales@sugatsune.com or (800)-562-5267. *If you are calling from Canada, please call at 310-329-6373.

METAL RANGE MALE CLIPS

Clips Metal Series

MC-M5 

For applications with heavy panels or requiring heat resistance. These patent pending metal based clips are specifically designed to withstand high temperatures and to provide acoustic and vibration isolation. The self-centering design allows for tolerance and panel fl exing as well as the ability to be heavy load bearing.

  • SELF TAPPING
  • Affi x with screws.
  • Mounts into: 3/8” (10mm) hole
  • Fits into: MC-F5, MC-F10
  • Install with: MC-IT5
  • Pull Out Force:
    11 lbs (5kg) using with MC-F5
    22 lbs (10kg) using with MC-F10
  • Box: 10 Carton: 100


Please feel free to send us an email (sales@sugatsune.com) if you have any questions about MC-M5.

*Certain CAD files are not available for download, please contact customerservice@sugatsune.com and we can email it to you.

Schematic

Literature & Installation sheets

Product you may be interested in

subscribe to our newsletter