Contact us at Sales@sugatsune.com or (800)-562-5267. *If you are calling from Canada, please call at 310-329-6373.

VARIO SELF TAPPING - HEAVY DUTY

Clips Standard Profile

PC-VMX 

  • Extra heavy duty clip with 33 lbs (15kg) pull out load.
  • Variable gap, high shear strength.
  • Minimum panel thickness: 11/32” (9 mm)
  • Mounts into::
    3/8” (10mm) drilled with CT-01 or CT-09
  • Fits into:
    PC-F1A, PC-SF1, PC-RF1, PC-AF1
  • Install with: CT-10
  • Pull Out Force: 33 lbs (15kg)
Box:100
Carton:500


Please feel free to send us an email (sales@sugatsune.com) if you have any questions about PC-VMX.


Certain CAD files are not available for download, please contact support@sugatsune.com and we can email it to you.

Schematic

Literature & Installation sheets

Product you may be interested in

subscribe to our newsletter