Contact us at Sales@sugatsune.com or (800)-562-5267. *If you are calling from Canada, please call at 514-312-5267.

SURFACE MOUNT SLIDING DOOR HARDWARE (UP TO 200 LBS)

Sliding Door Hardware

SDR-RA80-SM 

Top Surface mount sliding door hardware
Designed to provide smooth action with standard sliding, one-way soft-close, or two-way soft-close feature.
Designed for ceiling or wall mount.
Ball bearing double rollers for quiet, precision movement
Double rollers with ball bearings.
Low profile minium gap of 1/8" (3mm)
Vertical Adjustment ± 1/16" (1mm)

  • Door Weight: Max. 200lbs (90 kg)
  • Door Thickness: Min. 1-1/8"(28 mm)
  • Door Width:
    Two-Way Soft Close Min. 33-7/16” (850 mm)
    Standard Close Min. 25-9/16” (650 mm)




Please feel free to send us an email (sales@sugatsune.com) if you have any questions about SDR-RA80-SM.


Certain CAD files are not available for download, please contact support@sugatsune.com and we can email it to you.

    Product you may be interested in

    subscribe to our newsletter