Contact us at Sales@sugatsune.com or (800)-562-5267. *If you are calling from Canada, please call at 310-329-6373.

Sliding Door Hardware

SDR-RA80-RM 

Soft close recessed mount sliding door hardware.
Ceiling and Barn Door Mount.
Ball bearing double rollers provide a smooth and quiet sliding action.
Double rollers with ball bearings.
Quiet precision movement.
Low profile minium gap of 1/8" (3mm)
Vertical Adjustment ± 1/16" (1mm)

  • Door Weight: Max. 200lbs (90 kg)
  • Door Thickness: Min. 1-1/8"(28 mm)
  • Door Width:
    Two-Way Soft Close Min. 33-7/16” (850 mm)
    Standard Close Min. 25-9/16” (650 mm)


Please feel free to send us an email (sales@sugatsune.com) if you have any questions about SDR-RA80-RM.

For information on pricing and purchase, please contact our distributors.

Certain CAD files are not available for download, please contact support@sugatsune.com and we can email it to you.

Product you may be interested in

subscribe to our newsletter