ITEM NO. | ZL-3201 |
Dimensions | 480 × 74 × 154 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
480 mm | 74 mm | 154 mm |
Components
Component | Material | Finish |
Bracket | 316 Stainless Steel | Zwei L |
Arm | 316 Stainless Steel | Zwei L |
Pin | 316 Stainless Steel | Mirror |
Post | 316 Stainless Steel | Zwei L |
Bushing | Polyacetal | Black |
Swivel Stopper | Polyacetal | Black |
Base Plate | 316 Stainless Steel | Plain |
Cover | 316 Stainless Steel | Zwei L |