ZL-1501-WN-320ZweiL DOOR HANDLE

Applications

ZweiL DOOR HANDLE

Specs
ITEM NO.ZL-1501-WN-320
Weight 6471 g
Dimensions 345 × 40 × 84.5 mm
RoHS Status

Not Compliant

Overall Length (mm) Width (mm) Height (mm) Weight (g)
345 mm 40 mm 84.5 mm 6,471 g

Components

Component Material Finish
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads