Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
5195
Length or Depth of Item when closed (mm)
69
Length or Depth of Item when closed (in)
2.75
Height of Item (mm)
696
Height of Item (in)
27.4375
Width of Item (mm)
56
Width of Item (in)
2.25
CC Length (mm)
640
CC Length (in)
25.1875
Bar Diameter (mm)
25 X 16
Max. Door Thickness (mm)
52
Max. Door Thickness (in)
2.0625
Min. Door Thickness (mm)
38
Min. Door Thickness (in)
1.5
Max. Glass Thickness (mm)
12
Max. Glass Thickness (in)
0.5
Min. Glass Thickness (mm)
6
Min. Glass Thickness (in)
0.25
Back-to-Back Option
Y
Bar Shape
Oval
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
M6 bolt,Set screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N