ITEM NO. | ZL-1703 |
Dimensions | 96 × 144 mm |
Holes | 8 |
Load Capacity (kg/pair) | 65 |
Load Capacity (lbs/pair) | 143 |
Max. Door Height (inch) | 98-7/16 |
Max. Door Height (mm) | 2500 |
Max. Door Thickness (inch) | 15/32 |
Max. Door Thickness (mm) | 12 |
Max. Door Width (inch) | 39-3/8 |
Max. Door Width (mm) | 1000 |
Min. Door Thickness (inch) | May-16 |
Min. Door Thickness (mm) | 8 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
96 mm | 144 mm |
Components
Component | Material | Finish |
Bracket | 316 Stainless Steel | Zwei L |
Faceplate | 316 Stainless Steel | Zwei L |
Bracket Cover | 316 Stainless Steel | Zwei L |
Gasket | Synthetic Rubber | Black |