ZL-1506-OS-960

ZweiL DOOR HANDLE - ZL-1506-OS-960

Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
7200
Length or Depth of Item when closed (mm)
118
Length or Depth of Item when closed (in)
4.6875
Height of Item (mm)
1024
Height of Item (in)
40.375
Width of Item (mm)
102
Width of Item (in)
4.0625
CC Length (mm)
960
CC Length (in)
37.8125
Bar Diameter (mm)
32
Bar Diameter (in)
1.25
Back-to-Back Option
N
Bar Shape
Round
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M8 bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N

Related Products

ZweiL DOOR HANDLE - ZL-1506-IS-960

$0.00
ZweiL DOOR HANDLE - ZL-1506-WR-960

$0.00
ZweiL DOOR HANDLE - ZL-1506-OS-640

$0.00
ZweiL DOOR HANDLE - ZL-1506-OS-320

$0.00
ZweiL DOOR HANDLE - ZL-1506-OS-192

$0.00