Product Specifications
Material
Maple, Zinc Alloy
Finish
Clear Coat, Dull Nickel
Weight of Item (g)
166
Length or Depth of Item when closed (mm)
83
Length or Depth of Item when closed (in)
3.3125
Height of Item (mm)
48
Height of Item (in)
1.9375
Width of Item (mm)
48
Width of Item (in)
1.9375
Load Capacity (kg)
10.2
Load Capacity (lbs)
22.44
Multi-Prong Hook
N
For Drywall
N
Undermount Hook
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 X 35, M4 X 6
Fasteners Type
Cross-Recessed Binding Head Tapping Screw, Hexagon Socket Set Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files