H-42-B-5

WIRE PULL - H-42-B-5

Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
270
Length or Depth of Item when closed (mm)
70
Length or Depth of Item when closed (in)
2.8125
Height of Item (mm)
12
Height of Item (in)
0.5
Width of Item (mm)
200
Width of Item (in)
7.875
CC Length (mm)
188
CC Length (in)
7.375
Bar Diameter (mm)
12
Bar Diameter (in)
0.5
Bar Shape
Round
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products