ITEM NO. | HP-635 |
Weight | 110 g |
Dimensions | 20.6 × 88.9 × 38.1 mm |
Includes Strike Plate | yes |
Installation Type | Weld-On |
Locking Eye | Yes |
Requires Strike Plate | yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
110 g |
Components
Component | Material | Finish |