ITEM NO. | HP-660 |
Weight | 290 g |
Dimensions | 20.6 × 152.4 × 50.8 mm |
Includes Strike Plate | yes |
Installation Type | Weld-On |
Locking Eye | Yes |
Requires Strike Plate | yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
290 g |
Components
Component | Material | Finish |