ITEM NO. | HP-645 |
Weight | 173 g |
Dimensions | 20.6 × 114.3 × 38.1 mm |
Includes Strike Plate | yes |
Installation Type | Weld-On |
Locking Eye | Yes |
Requires Strike Plate | yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
173 g |
Components
Component | Material | Finish |