FHS-100

WELD ON BUTT HINGE, 304 STAINLESS STEEL - FHS-100

Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
520
Length or Depth of Item when closed (mm)
20
Length or Depth of Item when closed (in)
0.8125
Height of Item (mm)
110
Height of Item (in)
4.375
Width of Item (mm)
100
Width of Item (in)
3.9375
Load Capacity (kg/pr)
50
Load Capacity (lbs/pr)
110
Mounting Type
Weld On
Knuckles
3
Holes
0
Weld on
Y
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

WELD ON BUTT HINGE, 304 STAINLESS STEEL - FHS-75

$35.00
WELD ON BUTT HINGE, 304 STAINLESS STEEL - FHS-50

$22.00
WELD ON BUTT HINGE, 304 STAINLESS STEEL - FHS-125

$121.00
WELD ON BUTT HINGE, 304 STAINLESS STEEL - FHS-60

$27.00
WELD ON BUTT HINGE, 304 STAINLESS STEEL - FHS-150

$142.00