ITEM NO. | FHS-50 |
Weight | 90 g |
Dimensions | 12 × 50 × 50 mm |
Knuckles | 3 |
Load Capacity (kgf/pair) | 19 |
Load Capacity (lbs/pair) | 41.8 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
50 mm | 12 mm | 50 mm | 90 g |
Components
Component | Material | Finish |