ITEM NO. | FHS-150 |
Weight | 850 g |
Dimensions | 20 × 120 × 160 mm |
Knuckles | 3 |
Load Capacity (kgf/pair) | 65 |
Load Capacity (lbs/pair) | 143 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
120 mm | 20 mm | 150 mm | 850 g |
Components
Component | Material | Finish |