SDR-RA80WL-3000

WALL MOUNT BRACKET FOR SDR-RA80 (3000mm) - SDR-RA80WL-3000

Product Specifications
Material
Aluminum
Finish
Plain
Weight of Item (g)
2256
Length or Depth of Item when closed (mm)
45
Length or Depth of Item when closed (in)
1.8125
Height of Item (mm)
48
Height of Item (in)
1.9375
Width of Item (mm)
3000
Width of Item (in)
118.125
Roller/Bracket Type
Top Recessed Mount, Top Surface Mount
Track Installation Type
Ceiling Mount, Wall with Continuous Bracket
Are Fasteners Included
Y
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
Y
Downloadable Files