ITEM NO. | SLU-ELAN-H4 |
Door Max. Height (inch) | 19-11-2016 |
Door Max. Height (mm) | 500 |
Door Max. Weight (kg) | 11 |
Door Max. Weight (lbs) | 24.2 |
Door Max. Width (inch) | 70-7/8 |
Door Max. Width (mm) | 1800 |
Door Min. Height (inch) | 15-03-2008 |
Door Min. Height (mm) | 390 |
Door Min. Weight (kg) | 9.5 |
Door Min. Weight (lbs) | 20.9 |
Open/Lift Assist | Yes |
Soft Close | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
Components
Component | Material | Finish |