SLU-ELAN-L4

VERTICAL SWING LIFTUP MECHANISM - SLU-ELAN-L4

Product Description
  • Lapcon stay for SWING LIFT-UP DOORS
  • Lift-assist mechanism for extra light-opening
  • Free stop feature
  • Damper equipped for soft & quiet closing at the ened
  • Connecting bar sold separately
 
Product Specifications
Material
Aluminum Alloy, ABS
Finish
Light Gray
Weight of Item (g)
3200
Length or Depth of Item when closed (mm)
217
Length or Depth of Item when closed (in)
8.5625
Length or Depth of Item when open (mm)
385
Length or Depth of Item when open (in)
15.1875
Height of Item (mm)
270
Height of Item (in)
10.6875
Width of Item (mm)
32
Width of Item (in)
1.3125
Max. Door Height (mm)
500
Max. Door Height (in)
19.6875
Min. Door Height (mm)
390
Min. Door Height (in)
15.375
Max. Door Width (mm)
1500
Max. Door Width (in)
59
Max. Door Weight (kg)
8
Max. Door Weight (lbs)
17.6
Min. Door Weight (kg)
6.5
Min. Door Weight (lbs)
14.3
Soft Closing
Y
Self-Closing
N
Open/Lift Assist
Y
Hold Open Catch
Y
Adjustable
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 x 38 mm, 3.5 x 15 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

VERTICAL SWING LIFTUP MECHANISM - SLU-ELAN-H4

$372.60
VERTICAL SWING LIFTUP MECHANISM - SLU-ELAN-S4

$372.60
VERTICAL SWING LIFTUP MECHANISM - SLU-ELAN-M4

$372.60
VERT SWING LIFTUP MECHANISM - SLUN-4N

$170.00
VERT SWING LIFTUP MECHANISM - SLUN-3N

$170.00