APD-KH66-WT

VENTILATOR W/ CABLE GROMMET (WHITE) - APD-KH66-WT

Product Description
  • Compact
  • Can be pressure fit into place
Product Specifications
Material
Plastic (ABS)
Finish
White
Weight of Item (g)
3
Length or Depth of Item when closed (mm)
28
Length or Depth of Item when closed (in)
1.125
Height of Item (mm)
6.5
Height of Item (in)
0.3125
Width of Item (mm)
66
Width of Item (in)
2.625
Bore Dimensions(mm)
62.5 x 24.6
Nesting Grommets
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

VENTILATOR W/ CABLE GROMMET (BROWN) - APD-KH66-BR

$2.60
VENTILATOR W/ CABLE GROMMET (IVORY) - APD-KH66-IV

$2.60
VENTILATOR W/ CABLE GROMMET (CHROME) - APD-KH66-CR

$8.80
VENTILATOR W/ CABLE GROMMET (BLACK) - APD-KH66-BL

$2.60
VENTILATOR W/ CABLE GROMMET (WHITE) - APD-KH170-WT

$3.80