ITEM NO. | SSF-10/CR |
Weight | 24 g |
Dimensions | 10 × 60 mm |
Load Capacity (kg) | 5.8 |
Load Capacity (lbs) | 12.8 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
10 mm | 60 mm | 24 g |
Components
Component | Material | Finish |
ITEM NO. | SSF-10/CR |
Weight | 24 g |
Dimensions | 10 × 60 mm |
Load Capacity (kg) | 5.8 |
Load Capacity (lbs) | 12.8 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
10 mm | 60 mm | 24 g |
Component | Material | Finish |
No videos yet!
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)