Product Specifications
Material
Brass, Crystal
Finish
Gold
Weight of Item (g)
25
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
10
Height of Item (in)
0.4375
Width of Item (mm)
10
Width of Item (in)
0.4375
Load Capacity (kg)
5.8
Load Capacity (lbs)
12.76
For Drywall
N
All-Stainless Steel
N
Are Fasteners Required
Y
Fasteners Size
3.5 x 30 mm
Fasteners Type
Self-Tapping Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files