Product Specifications
Material
Aluminum
Finish
Plain
Weight of Item (g)
1674
Length or Depth of Item when closed (mm)
36
Length or Depth of Item when closed (in)
1.4375
Height of Item (mm)
43
Height of Item (in)
1.75
Width of Item (mm)
2000
Width of Item (in)
78.75
Roller/Bracket Type
Top Recessed Mount, Top Surface Mount
Track Installation Type
Ceiling Mount, Wall with Continuous Bracket
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
Y
Downloadable Files