SDR-A84D-3000

UPPER TRACK FOR SDR-A84D (3000mm) - SDR-A84D-3000

Product Specifications
Material
Aluminum
Finish
Plain
Weight of Item (g)
2130
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
30
Height of Item (in)
1.1875
Width of Item (mm)
3000
Width of Item (in)
118.125
Max. Door Width (mm)
1000
Max. Door Width (in)
39.375
Min. Door Thickness (mm)
35
Min. Door Thickness (in)
1.375
Max. Door Weight (kg)
40
Max. Door Weight (lbs)
88
Soft Closing
N
Self-Closing
N
Roller/Bracket Type
Top Recessed Mount
Track Installation Type
Ceiling Mount
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
Y
Downloadable Files

Related Products

FALSE CEILING ALUMINUM TRACK FOR SDR-A84D (3000mm) - SDR-A84D-TC3000

$264.60
UPPER TRACK FOR SDR-A84D (2000mm) - SDR-A84D-2000

$140.00
FOLDING DOOR HARDWARE - SDR-A84D

$0.00
UPPER TRACK FOR SDR-A125 (3000mm) - SDR-A125-3000

$290.00
UPPER TRACK FOR SDR-A300 (3000mm) - SDR-A300-3000

$110.64