SDR-A84D-2000

UPPER TRACK FOR SDR-A84D (2000mm) - SDR-A84D-2000

Product Specifications
Material
Aluminum
Finish
Plain
Weight of Item (g)
1420
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
30
Height of Item (in)
1.1875
Width of Item (mm)
2000
Width of Item (in)
78.75
Min. Door Thickness (mm)
35
Min. Door Thickness (in)
1.375
Max. Door Weight (kg)
40
Max. Door Weight (lbs)
88
Soft Closing
N
Self-Closing
N
Roller/Bracket Type
Top Recessed Mount
Track Installation Type
Ceiling Mount
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
Y
Downloadable Files

Related Products

FOLDING DOOR HARDWARE - SDR-A84D

$0.00
UPPER TRACK FOR SDR-A84D (3000mm) - SDR-A84D-3000

$220.00
FALSE CEILING ALUMINUM TRACK FOR SDR-A84D (3000mm) - SDR-A84D-TC3000

$264.60
COMPLETE PART SET FOR SINGLE DOOR - SDR-A84D-8801

$217.50