ITEM NO. | FD30-WRU |
Weight | 56 g |
Dimensions | 25.4 × 42 × 67 mm |
Door Max. Height (inch) | 94-1/2 |
Door Max. Height (mm) | 2400 |
Door Max. Weight (kg) | 30 |
Door Max. Weight (lbs) | 66 |
Door Max. Width (inch) | 39-3/8 |
Door Max. Width (mm) | 1000 |
Door Min. Thickness (Inch) | 01-01-2008 |
Door Min. Thickness (mm) | 28 |
Roller/Bracket Type | Side Mount |
Soft Close | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
Components
Component | Material | Finish |