XL-GC06-C

UPPER BRACKET ** 4PCS PER SET - XL-GC06-C

Product Specifications
Material
Zinc Alloy
Finish
Chrome
Weight of Item (g)
400
Length or Depth of Item when closed (mm)
65
Length or Depth of Item when closed (in)
2.5625
Length or Depth of Item when open (mm)
0
Length or Depth of Item when open (in)
0
Height of Item (mm)
32
Height of Item (in)
1.3125
Width of Item (mm)
40
Width of Item (in)
1.625
Max. Glass Thickness (mm)
8
Max. Glass Thickness (in)
0.3125
Min. Glass Thickness (mm)
8
Min. Glass Thickness (in)
0.3125
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

1200MM RAIL FOR XL-GC06 - XL-GC06-UL1200N

$128.50
GLASS HINGE (OVERLAY,W/CATCH) - XL-GC07-C

$50.70
GLASS PIVOT HINGE (INSET) - XL-GC04-C

$133.30
BOTTOM GUIDE BRACKET ** 
1 PAIR PER SET - XL-GC08-C

$48.90