S-TAR-2030R

UPOPENING TORQUE STAY - S-TAR-2030R

Product Description
    • Friction torque lid stay holds lid open at any position along its range of motion.
    • Friction torque in one-way direction only.
    • Torque strength adjustable
    • Handed: specific left and right hand mounting.
    • Can be used individually or in pairs.
    • Torque Calculation:   Torque = Door Height x 1/2 x Door Weight 
Product Specifications
Material
Zinc Alloy
Finish
Nickel
Weight of Item (g)
234
Length or Depth of Item when closed (mm)
128
Length or Depth of Item when closed (in)
5.0625
Height of Item (mm)
84
Height of Item (in)
3.3125
Width of Item (mm)
20
Width of Item (in)
0.8125
Door Max. Torque (kg-cm)
71
Door Max. Torque (lbs-in)
61.7
Door Min. Torque (kg-cm)
0
Door Min. Torque (lbs-in)
0
Soft Closing
N
Self-Closing
N
Open/Lift Assist
N
Hold Open Catch
N
Adjustable
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 x 20 mm, 3.5 x 15 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

UPOPENING TORQUE STAY - S-TAR-2030L

$42.60
DROPDOWN TORQUE STAY - S-TAR-10L

$39.00
DROPDOWN TORQUE STAY - S-TAR-10R

$39.00
TORQUE LID STAY - S-100T30L

$45.00
TORQUE LID STAY - S-52T15L

$34.50