ITEM NO. | MC-YN016HPP-15 |
Weight | 10.4 g |
Dimensions | 35 × 12 × 2.8 mm |
Includes Strike Plate | yes |
Magnetic Force (kg) | 1.5 |
Magnetic Force (lbs) | 3.3 |
Max. Temperature (?C) | 250 |
Max. Temperature (?F) | 482 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
35 mm | 12 mm | 2.8 mm | 10.4 g |
Components
Component | Material | Finish |
Yoke | 304 Stainless Steel | Polished |
Body | 304 Stainless Steel | Plain |
Magnet | Samarium Cobalt | Plain |
Counterplate | 304 Stainless Steel | Polished |