ITEM NO. | MC-421SUS |
Weight | N/A |
Dimensions | N/A |
Magnetic Force (KG) | 0.9 (2lbs), 2.4 (5.3lbs) |
Max Temperature (C) | 176 |
Rare Earth Magnet | Yes |
Requires Strike Plate | Yes |
Sealed | No |
MC-421SUS-9ULTRA THIN STAINLESS STEEL MAGNETIC CATCH
MSRP $0.00
Description
• Unique ultra thin magnetic catch design with extra strong magnetic force
Note:
1) To avoid breakage, counterplate should not hit magnet.
2) Screw heads should not protrude above the base plate.
3) Max temperature; 80°C (176°F)
4) Screws not included, use M3 flat head or equivalent.
5) Counterplate MC-159-Plate sold separately.
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
No videos yet!