MC-YN016HPP-27

ULTRA THIN STAINLESS STEEL MAGNETIC CATCH - MC-YN016HPP-27

Product Specifications
Material
Stainless Steel
Finish
Plain
Weight of Item (g)
11.4
Length or Depth of Item when closed (mm)
4
Length or Depth of Item when closed (in)
0.1875
Length or Depth of Item when open (mm)
2.8
Length or Depth of Item when open (in)
0.125
Height of Item (mm)
15
Height of Item (in)
0.625
Width of Item (mm)
35
Width of Item (in)
1.4375
Magnetic Force (kg)
2.8
Magnetic Force (lbs)
6.2
Sealed
N
Snap-in
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3 X 14
Fasteners Type
Screw
Is NSF Compliant
N
Is REACH Compliant
REACH 211 5/18/21
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

ULTRA THIN STAINLESS STEEL MAGNETIC CATCH - MC-YN016HPP-15

$7.90
Image coming soon

$4.80
ULTRA THIN STAINLESS STEEL MAGNETIC CATCH - MC-YN015SP

$8.60
Ultra Thin Stainless Steel Magnetic Catch - MC-159-SUS

$9.00
Image coming soon

$4.70