ITEM NO. | MC-JM38BL |
Weight | 1.5 g |
Dimensions | 38 × 16.5 × 3.2 mm |
Magnetic Force (kg) | 1.5 |
Magnetic Force (lbs) | 3.3 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
38 mm | 16.5 mm | 3.2 mm | 5 g |
Components
Component | Material | Finish |
Body | Polypropylene | White(WT)/ Black (BL) |
Magnet | Neodymium | – |