ULTRA THIN MAGNETIC CATCH (BLACK)
Applications
Specs
ITEM NO. | MC-159-BL |
Weight | 12 g |
Dimensions | 41 × 16.5 × 2.6 mm |
Magnetic Force (kg) | 4 |
Magnetic Force (lbs) | 8.8 |
Max. Temperature (?C) | 80 |
Max. Temperature (?F) | 176 |
Requires Strike Plate | yes |
Strike Plate Model | MC-159 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
41 mm | 16.5 mm | 2.6 mm | 12 g |
Components
Component | Material | Finish |
Magnet | Neodymium | Black |
Base | Steel | Black |
Yoke | Steel | Black |
Videos
https://www.youtube.com/embed/q_pM9Qy8Gdk