Product Specifications
Material
Steel (Spcc)
Finish
Nickel, Plain
Weight of Item (g)
7
Length or Depth of Item when closed (mm)
2.4
Length or Depth of Item when closed (in)
0.125
Height of Item (mm)
10.2
Height of Item (in)
0.4375
Width of Item (mm)
42
Width of Item (in)
1.6875
Magnetic Force (kg)
1.14
Magnetic Force (lbs)
2.5
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3mm flat head
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Is Accessory
N