ITEM NO. | MC-158 |
Weight | 12 g |
Dimensions | 41 × 16.5 × 2.6 mm |
Includes Strike Plate | No |
Magnetic Force (kg) | 1.5 |
Magnetic Force (lbs) | 3.3 |
Max. Temperature (?C) | 80 |
Max. Temperature (?F) | 176 |
Requires Strike Plate | yes |
Strike Plate Model | MC-159-Plate |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
41 mm | 16.5 mm | 2.6 mm | 12 g |
Components
Component | Material | Finish |
Magnet | Neodymium | Nickel |
Base | Steel | Nickel |
Yoke | Steel | Nickel |